Hi,
In our application ,we are planning to use ADC p/n ADC16DV160, the input to this ADC is pulse input with width around 100ns and amplitude vary from 0 to 2V .After discussing with your team ,we want go with differential amplifier.Can we use LMH6554 differential amplifier with ADC16DV160 ? Can you suggest input circuit of ADC, for translating 0 to 2V to match the input full scale of ADC .
regards
Keshava Rajesh