Hello,
Can you please help with the following customer question:
I wanted to know for part numbers TPS73719-Q1 and TPS73733-Q1 what the delay is for the output pin to go from low to high (ms, us, or sec?) after the EN input goes from low to high. Also what the delay is for the output pin to go from high to low (ms, us, or sec?) after the EN input goes from high to low. This is with 5 V on the Input pin and the EN pin pulsing from 0 to 5 V after a given amount of time.
Thanks,
Andrea