Hello,
Please advice TPA2005D1 Vo(pp) minimum or any information at following condition.
1) Vdd=5V, RL=6 ohm, Output Audio frequency= 2.5kHz and 800Hz
2) Vdd=5V, RL=50 ohm, Output Audio frequency= 2.5kHz and 800Hz
Customer needs these information to set the input voltage and gain to obtain maximum output power.
Beast Regards.