Other Parts Discussed in Thread: DDC264, OPA365
Hi support team
My customer is evaluating X-RAY baggage inspection system using DDC264 customed board.
They found offset (at output code) between side-A and side-B on same input channel.
It is 67LSB on the average of 50 data.( Please reffer to the attached exel file.)
I received inquiries about the cause of offset from them.
I think that one of factor is offset channel mismach(+-150ppm(tpy)).
Can you advise about other factor.?
Customer configuration detail
Output mode : 16bit mode
Gain setting : gain0(12.5pC)
Integration time : 800us
Csensor : approximately 60pF
FSR : 4.096V
Signal path : PD -> DDC264
REF circuit : DC5V -> REF3040 -> OPA365 -> DDC264
Other information
Application : X-RAY baggage inspection system
Best regardsOffset between sideA and sideB.xlsx