Other Parts Discussed in Thread: DRV8880, DRV8846
Hi,
We are using DRV 8886 for motor driver and it's input voltage range is 8 to 37V.
Since we are operating from battery also, our requirement of input voltage range is 6 to 30V.
we are looking for same pin configuration/specification with wide input range from 6V to 30V.
Please, suggest alternate to DRV8886 with same pin mapping.
Regards,
Harish.