Hello Motor Driver Experts,
were are looking for 3 Ph. BLDC pre-Drivers for new development in a 48 V Environment.
Are the DRV830x Drivers appropiate for a 48 V supply? I feel a Little uncertain because the
DRV830x datasheets give an absolute max supply voltage of 65 V and a supply voltage of
up to 60 V. We generally use a 1.5 factor in our applications as a general rule between maximul
voltage and nominal voltage which would be 72 V for a 48 V supply which is more than the
absolute max. rating of the the DRV830x's. Are there any concerns here?
Regards,
John