For special applications, it is often necessary to stop the motor in a fixed position. When the motor is stationary at the same position as the two-phase PWM, it is normal to find that the condition of the two-phase low-side gate driver voltage level is over 20V at VM 24V ? why?
CH1 UGH (Isolator VGS)
CH2 UGL
CH3 VGH (Isolator VGS)
CH4 VGL