OSCILLOSCOPE BOOSTER PACK FOR THE C2000 LAUNCHPAD

PROJECT DESCRIPTION

This is a DIY Oscilloscope Booster pack for the Texas Instruments F28027 C2000 Piccolo LaunchPad Experimenter Kit.

This unit is designed as a teaching aid for budding engineers, electronic enthusiasts and hobbyists.

Along with the C2000, this USB connected unit implements a microcontroller based 2-Channel Oscilloscope providing continuous sampling rates up to 2.0 Msps. Common DSO features such as XY-mode, spectrum analysis, waveform capture and data saving are provided. The input range is ± 10.0V with additional gain settings of X2 and X5. Trigger and sweep options are also provided. 

TEAM MEMBERS:

          Ajoy Raman

         www.ajoyraman.in

PROJECT FEATURES:

  • Efficiently utilizes all the technical features of the F28027. (simultaneous sampling at 4Mbps, PWM, SPI, UART,Interrupt, Comparator)
  • Only two Texas PGA113 chips are added along with passive components
  • PGA113 chips from TI free samples program 
  • Fuze file and PC GUI SW shared freely for anyone to use
  • CAD file for PCB shared

[

RESOURCES:

http://e2e.ti.com/cfs-file.ashx/__key/communityserver-components-userfiles/00-00-13-12-75-Attached+Files/0654.c2000_5F00_scope.rar

USER'S GUIDE:

http://e2e.ti.com/cfs-file.ashx/__key/communityserver-components-userfiles/00-00-13-12-75-Attached+Files/4571.c2000_5F00_oscilloscope_5F00_tech_2D00_manual.pdf

Anonymous