Tiva LaunchPad Oscilloscope with Labview USB Interface

TivaScope v1.0

TivaScope is an oscilloscope application which works with Tiva™ C Series LaunchPad Evaluation Kit. It communicates with PC via USB port. Its maximum sampling frequency is 1MSa/s with 12bit resolution. The signal which is shown on video was obtained from referance signal output with10KHz %30 Duty Cycle.

Specifications:

  • Maximum sampling frequency is 1MSa/s with 12bit resolution.
  • It supports USB 2.0
  • Single channel input PE3(AN0)
  • Referance signal output with10KHz %30 Duty Cycle from PB6
  • Labview Interface

Tutorials

Anonymous