Start developing on your MSP430 LaunchPad today with these integrated development environments (IDEs).
Free, code-limited versions are available for CCS and IAR - click the links above to learn more.
MSP430Ware is a collection of code examples, datasheets and other design resources for ALL MSP430 devices delivered in a convenient package - essentially everything developers need to become MSP430 experts!
Get MSP430Ware now!
Grace is a Graphical User Interface for enabling and configuring the various peripherals that are integrated into MSP430F2xx and G2xx Value Line microcontrollers! Users are invited to interact with buttons, drop-down menus and text fields and are guided with useful tips and hover-overs, which are based on MSP430 device datasheet and user guides. This means users can become familiar with the MSP430 device without having to flip through hundreds of pages of documentatio
There is currently no official support for the Linux operating system. IAR Embedded Workbench does work under WINE in Ubuntu 10.04 but the LaunchPad itself doesn't map to a /dev/ttyUSB* port but rather to /dev/ACM0. Linking com1 under WINE to ACM0 doesn't allow for a debug connection through the IDE.
There is currently no official support for the Mac OS X operating system with CCS.