OMAP-L138/C6748 Experimenter Kit is no longer available, we recommend OMAP-L138/C6748 LCDK Kit (TMDXLCDK138)

Available resources:

Description

The OMAP-L138/C6748 DSP Experimenter Kit for Universities is popular for use in real-time DSP courses, signals & systems courses, labs for DSP theory courses and many applications courses and projects using DSP such as telecommunications audio and image processing.

The experimenter kit is a low-cost, flexible development platform for the OMAP-L138 which is a low-power dual core processor based on C6748 Floating Point DSP plus an ARM926EJ-S 32-bit RISC microprocessor. This version of the kit provides the hardware and software needed for teaching DSP to academics at a special price.


Features
  • OMAP-L138 SOM-M1
  • OMAPL138 Baseboard
  • Expansion
  • Audio
  • Network support
  • PC card expansion
  • User interface
  • USB
  • Serial parts
  • Debug
  • Software
  • Cables
   
You may also be interested in

Product Name Part Number Retail Price University Price
OMAP-L138/C6748 DSP Experimenter Kit for Universities TMDSEXPL138-UNV $295.00 Contact us for discounts and donation opportunities

Recommended teaching materials for the C6748/OMAP-L138 Experimenter Kit:

                                 
    

The C6000 Teaching ROM is based on the TMS320C6748 installed in the OMAP-L138 eXperimenters board. The material is organized in four parts from basic to advance. Each part contains a set of presentations covering the relevant topics and a set of examples applying the concepts introduced in those topics.

More info »
     

This textbook teaches digital signal processing theory, MATLAB simulations and then shows how to use the results in real-time applications.

More info »
     

This is the most comprehensive text available for hands-on teaching of Digital Signal Processing, and the first book to feature the new floating point DSP development system, the OMAP-L138 eXperimenter and Code Composer Studio v4. Using a practical approach, the book provides a large number of real-time example programs that use actual input and output signals and give visible and audible results. It is an excellent teaching aid for professors wishing to teach DSP via laboratory experiments and for students or engineers wishing to study DSP using the inexpensive OMAP-L138 eXperimenter.

More info »

 

TI’s Standard Terms and Conditions for Evaluation Modules apply.