Hey Ivan,
If I integrate over the entire frequency spectrum for the normalized displacement, I get approx. 9.5 mm/V...this seems quite high relative to the maximum value allowed (10 mm). What is the largest speaker that this smart amplifier can accommodate? Our speaker is quite small...so for a speaker ever marginally larger, the integrated Xmax would be higher than the maximum Xmax allowed. A few other values i've calculated:
- 200 Hz - 2 kHz: 5.4 mm/V
- 200 Hz - 1600 Hz: 5.3 mm/V
- 200 Hz - 1250 Hz: 5.0 mm/V
- 200 Hz - 1 kHz: 4.7 mm/V
Is there a rule-of-thumb for what range to integrate over?