Hi Team,
The customer used TAS5805M for two 5W speakers, the output filter capacitor is 1nF, and now it is found that the temperature of the output inductor is high. When the 2.2nF output filter capacitor is used, the device does not work, and when the filter capacitor is removed, the inductor temperature is normal. Please refer to the attachment for the inductance specification. Could you please help analyze and give advice?Magnetic beads.pdf
Thanks,
Hailiang