Tool/software:
Hi,
We found strange behavior of TAS2563 in our product, the active vbat idle current is lesser than mute mode. Did you seen this behavior before?
Here is our product power up sequence:
1. Upon power up. SW reset codec then write initial register setting
![]()
after 2ms

2. Then enable the PA follow by write digital volume before play tone.
![]()
then write

3. After tone, write digital volume again then mute.

then write
![]()
So with this programming sequence we found the idle current (14mA) at VBat is lower than mute mode (24mA). The delta is about 10mA.
However when we connect to our debug tools to manually program unmute and mute, both current is ~ 14mA.
Is this issue happen because of our programming sequence? Are our sequence correct?
Beside that, I also notice other weird behavior when I program manually via our tools:
1. Shutdown (~1mA) > ON (~14mA) > Mute (~14mA) > ON (~14mA) > Mute (~14mA).......
2. Shutdown (~1mA) > > Mute (~24mA) > ON (~14mA) > Mute (~14mA) > ON (~14mA) > Mute (~14mA).......
Do you see this before?