Tool/software:
Hi
when considering EMI Filter Component Recommendation(slaa495) and Out-of-Band Noise Filtered Measurements(slaa313a), what should I do?
1. a ferrite bead inductor(120Ω@100Mhz) + 470pF capacitor only
2. a RC filter( 1 kΩ and 4.7 nF) only
3. a ferrite bead inductor(120Ω@100Mhz) + 470pF capacitor only + a RC filter( 1 kΩ and 4.7 nF)
or something else?
If using 3, What is the sequence of components in the PCB layout? first 1K + 4.7nF, than ferrite bead inductor + 470pF?
And only speaker output need this or both speaker output and headphone/line output need this?