Part Number: OPA2132
Hi Texas Instruments Support Team,
I would like to request your assistance in reviewing an electrical behavior difference observed on one of your devices used in our production testing.
Part Information
- Manufacturer: Texas Instruments
- MPN: OPA2132UA/2K5
- Affected Date Codes: 3725, 4025
- Reference (Known Good) Date Codes: Older date codes of the same MPN
Issue Summary
During final verification testing on our product, we observed consistent failures at the AO_Solution_Voltage test step when using devices from the newer date codes listed above.
With the existing test condition (measurement taken after a 210‑second delay), the AO_Solution_Voltage from the newer date code material drifts into the negative range (approximately –100 mV to –800 mV), resulting in test failures. Under the same conditions, older date code material remains stable within specification (0–200 mV) and passes consistently.
Additional Observations
- Reducing the measurement delay to 30–45 seconds results in stable readings of approximately 10–20 mV for the newer date codes, well within specification.
- No other electrical or functional parameters are impacted; all other tests pass consistently.
- This behavior suggests a faster discharge characteristic in the newer date code material compared to previous production lots.
Request for TI Feedback
- Is there have been any ECNs, PCNs, or manufacturing/process changes (e.g. silicon revision, fab location, assembly, test flow, or materials) for OPA2132UA/2K5 over the past few years, particularly around the affected date codes.
- Any documentation or summary TI can share regarding change history relevant to this part number.