Looking at the datasheet, and checking threads here, there seems to be conflicting information.
1) "The TPA3255 has a maximum voltage of 51.5V" (source - click image)
2) PVDD_X to GND max 69 (Datasheet Absolute Maximum Ratings)
3) PVDD_X / RL ≥ 6Ω (1) 18 53.5 56.5 (min/nom/max - Recommended Operating Conditions)
4) PVDD is shown up to 57V in (for example) Figure 7. Output Power vs Supply Voltage (Typical Characteristics)
So, presuming >= 6R Load per BTL Channel (or equivalent), BTL only operation (not SE) and sufficient heatsinking what are:
A) Maximum permissible PVDD without Signal
B) Maximum permissible PVDD with low power Signals (e.g. < 10W equivalent RMS Power)
C) Maximum permissible PVDD with AES2-1984 (ANSI S4.26-1984) Test Signals (Pink noise, 6 dB Crest Factor)
Thank you for clarifying.