Other Parts Discussed in Thread: TLV320AIC3104
Hello
Our Automotive Head Unit Working Project Is Stuck With CarPlay Development. We Need A Eazy-To-Develop / Completely Programmable With Ready-For-Use SDK To Implement Echo Cancellation / Background Noise Suppression For CarPlay Requirement Of MFi Accessory Interface Specification. The Required Part Shall Be A Codec With Built-in DSP. And The DSP Should Better Has Relative SDK / Library Along With. We Finally Find TLV320AIC3254-Q1 But Are Not Sure The Listed Development Tool PurePath Can Satisfy Our Design Purpose. Can Anyone Here Suggest Us AEC-Q100 Qualified Devices Or Tell Us More About PurePath? Is The Selected Device A Right Choice? Due To Lesser Time Left On Roadmap (We Expected To Done With Our Project On July And Mass Production On 2018 Q1). We Need Usable Advices And Immediate Support For This. Our Basic Requirements Are Here:
1. 3 Lines In At Least
2. 1 ~ 2 Lines Out At Least
3. DSP Built-in
4. PCM Interface Supported
5. I2C Control
6. Voice Library / SDK Supported
7. Digital Data Path 8K/ 16K Above Configurable Sample Rate
LRCK Support Up To 8K ~ 48KHz
MCLK Can Be Set Up From 12.288MHz To A Wider Range
Bit Clock Support From 3.072MHz To 256KHz Above
8. Word Length Support Up To 32 Bit Above
Thanks.