Dear Sirs,
Our customer asked us about output specification of TPA2054D4A.
Does this device satisfy the following conditions?
DC Supply: 7.5V
Speaker load (RL): 12ohm (SP-out)& 8ohm (H/P out)
SP-out: Max 1.2W/12ohm; Rated: 1.1W at 10%.
H/P Out: Max 750mW/8ohm; Rated: 500mW at 10%
Best Regards,
Y.Hasebe