I'm designing an amplifier with a 12V power rail using the TPA3122 IC with single ended outputs. Using the two gain setting pins (GAIN0 and GAIN1), the gain of the IC can be set to 20dB, 26dB, 32dB, or 36dB. I'm confused on calculating output power for the varying gain settings, as the power output figures (Fig. 11 and Fig. 12) only reference the 20dB setting.