This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

The question of spec updating - TLV320AIC3104-Q1,TLV320AIC3106-Q1,TLV320AIC3254-Q1,TLV320AIC3109-Q1 .

Other Parts Discussed in Thread: TLV320AIC3104-Q1, TLV320AIC3106-Q1, TLV320AIC3254-Q1, TLV320AIC3109-Q1

Please help to confirm whether there are any new components to replace the following series, or whether the specifications are updated?

Description TI
TLV320AIC3104-Q1 TLV320AIC3106-Q1 TLV320AIC3254-Q1 TLV320AIC3109-Q1
Analog supply voltage 2.7 V to 3.6 V 2.7 V to 3.6 V 1.9 V to 3.6 V 2.7 V to 3.6 V
Digital core supply voltage 1.525 V to 1.95 V 1.525 V to 1.95 V 1.26 V to 1.95 V 1.525 V to 1.95 V
Digital I/O supply voltage 1.1 V to 3.6 V 1.1 V to 3.6 V 1.1 V to 3.6 V 1.1 V to 3.6 V
Junction temperature, TJ 105°C 105°C 105°C 125°C
 Operating free-air temperature, TA -40°C~85°C -40°C~85°C -40°C~85°C -40°C~105°C
ADC channels 2 2 2 1
DAC channels 2 2 2 1
ADC Signal-to-Noise Ratio 92 dB 92 dB 93 dB 92 dB
DAC Signal-to-Noise Ratio 102 dB 102 dB 100 dB 102 dB
Supports Sample Rates 96 (kHz) 96 (kHz) 192 (kHz) 96 (kHz)
Package size: mm2:W x L (PKG) 25 mm2: 5 x 5 (VQFN | 32) 49 mm2: 7 x 7 (VQFN | 48) 25 mm2: 5 x 5 (VQFN | 32) 25 mm2: 5 x 5 (VQFN | 32)
Programmable Gain Amplifier (PGA) 0 dB to 59.5 dB 0 dB to 59.5 dB 0 dB to 47.5 dB 0 dB to 59.5 dB
Device HBM ESD Classification Level 2 1C H2 2
Device CDM ESD Classification Level C6 C6 C4B C4B
Price        
LT        
MOQ        

thanks,