The maximum rating of TPA3144D2 is described slew rate: 10V/ms, but one customer occur /SD and /FAULT slew rate more than rating: about 13.3V/ms.
Are below operate relation for higher slew rate?
①Output is continuous ON ⇔ OFF, or keep OFF.
②Output volume is smaller than setting value.
③When /SD and /FAULT become high, AMP/Speaker flow large current.
Best regards,
Satoshi