Hello team
The full scale input level in single-ended mode is Max 2.1Vrms, what about the typ / min value?
I want to check the clip of the input signal level and the output digital level.
Ex)
2.1Vrms - 0% / + 15% (3.3V @ VA input voltage value)?
or
2.1Vrms ± 15%?