Hello TI Community,
in the PCM1840 data sheet the I/O Supply Voltage IOVDD is always stated either as 3.3V or 1.8V. Under Recommended Operating Conditions the data sheet states a minimum of 3.0V and maximum of 3.6V for IOVDD = 3.3V and a minimum of 1.65V and maximum of 1.95V for IOVDD = 1.8V.
Our application would require IOVDD to be 2.85V. Is this possible? If not, what could we do to operate the device at 2.85V IOVDD?
Best Regards,
Ulrich