Part Number: TPA3116D2
On your page TI dot com /product/TPA3116D2
Are the watt (W) ratings RMS or something other?
I ask because the Output power line just says "Output Power(W) 50"
- Is this "W" RMS? If it's RMS then why does the PBTL line state "W(max) 100"?
- The TPA3116 has 4 amps in it, 2x two BTL's, or stereo output, so is one TPA3116 a 2x50 package?