Part Number: TAS5805M
Other Parts Discussed in Thread: TAS5805
Dear all
We found that the efficiency of TAS5805 increased with the Fsw. How can we explain this phenomenon?
We have tested the efficiency of TAS5805EVM in the following condition:
1. Remove the beads and capacitor;
2. PVDD=15.4V;Load=6ohm;Output power=10W;
The test result is:
Fsw=384kHz;IIN=2.222A
Fsw=480kHz;IIN=2.157A
Fsw=576kHz;IIN=2.123A
Fsw=768kHz;IIN=2.073A
Thanks and best regards,
Ella