Other Parts Discussed in Thread: PCM5122
Dear TI:
We used PCM5100A for experiments. The I2S audio signals BCK, LRCK and DIN are inputted to the PCM5100, and the BCK, LRCK, DIN pin Waveform as an attachment, however, there are no outputs.Test VNEG=-3.3,CAPP=1.65V,CAPM=-1.65V.1273.I2S_PCM5100A.pdfI2S.rar
/* * Copyright (c) 2015-2016, The Linux Foundation. All rights reserved. * * Permission to use, copy, modify, and/or distribute this software for any * purpose with or without fee is hereby granted, provided that the above * copyright notice and this permission notice appear in all copies. * * THE SOFTWARE IS PROVIDED "AS IS" AND THE AUTHOR DISCLAIMS ALL WARRANTIES * WITH REGARD TO THIS SOFTWARE INCLUDING ALL IMPLIED WARRANTIES OF * MERCHANTABILITY AND FITNESS. IN NO EVENT SHALL THE AUTHOR BE LIABLE FOR * ANY SPECIAL, DIRECT, INDIRECT, OR CONSEQUENTIAL DAMAGES OR ANY DAMAGES * WHATSOEVER RESULTING FROM LOSS OF USE, DATA OR PROFITS, WHETHER IN AN * ACTION OF CONTRACT, NEGLIGENCE OR OTHER TORTIOUS ACTION, ARISING OUT OF * OR IN CONNECTION WITH THE USE OR PERFORMANCE OF THIS SOFTWARE. * */ #define DEBUG #include <linux/module.h> #include <linux/init.h> #include <sound/soc.h> #include <sound/pcm.h> #include <sound/soc.h> #include <sound/soc-dai.h> #include <sound/control.h> #include <linux/platform_device.h> #include <linux/spi/spi.h> #include <linux/i2c.h> #include <linux/gpio.h> #include <linux/delay.h> #include <linux/regmap.h> #include <sound/initval.h> #include <sound/core.h> #include <sound/pcm.h> #include <sound/pcm_params.h> #include <linux/of_device.h> #include "ipq-adss.h" #include "ipq-codec.h" struct audio_hw_params audio_params; static struct regmap *akd4613_regmap; static const u8 akd4613_reg[AK4613_MAX_REG] = { 0x0F, 0x07, 0x3F, 0x20, 0x20, 0x55, 0x05, 0x07, 0x0F, 0x07, 0x3F, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, }; uint8_t ipq_compare_hw_params(struct audio_hw_params *curr_params) { if ((curr_params->bit_width == audio_params.bit_width) && (curr_params->freq == audio_params.freq) && (curr_params->channels == audio_params.channels)) return 0; else return -EINVAL; } /* DFS : Sampling Speed * * DFS1 DFS0 Sampling Speed Mode (fs) * 0 0 Normal Speed Mode 32kHz~48kHz (default) * 0 1 Double Speed Mode 64kHz~96kHz * 1 0 Quad Speed Mode 128kHz~192kHz * 1 1 N/A - */ static int ipq_codec_i2c_set_dfs(struct snd_soc_codec *codec, int mode) { uint32_t reg; if (mode > QUAD_SPEED) { pr_err("%s: %d: Invalid DFS mode", __func__, __LINE__); return -EINVAL; } reg = snd_soc_read(codec, AKD4613_04_CTRL2); reg &= ~(AKD4613_DFS_MASK); reg |= AKD4613_DFS(mode); snd_soc_write(codec, AKD4613_04_CTRL2, reg); return 0; } /* CKS : Master Clock Input Frequency Select * * CKS1 CKS0 Normal Speed Double Speed Quad Speed * 0 0 256fs 256fs 128fs * 0 1 384fs 256fs 128fs * 1 0 512fs 256fs 128fs (default) * 1 1 512fs 256fs 128fs */ static int ipq_codec_i2c_set_cks(struct snd_soc_codec *codec, int config, int mode) { uint32_t cks_val; uint32_t reg; if (mode == NORMAL_SPEED) { if (config == FS_256) cks_val = 0; else if (config == FS_384) cks_val = 1; else if (config == FS_512) cks_val = 2; else cks_val = -EINVAL; } else if (mode == DOUBLE_SPEED) { if (config == FS_256) cks_val = 2; else cks_val = -EINVAL; } else if (mode == QUAD_SPEED) { if (config == FS_128) cks_val = 2; else cks_val = -EINVAL; } else { pr_err("%s: %d: Invalid DFS mode", __func__, __LINE__); return -EINVAL; } if (cks_val < 0) { pr_err("%s: %d: Invalid CKS config", __func__, __LINE__); return cks_val; } reg = snd_soc_read(codec, AKD4613_04_CTRL2); reg &= ~(AKD4613_CKS_MASK); reg |= AKD4613_CKS(cks_val); snd_soc_write(codec, AKD4613_04_CTRL2, reg); return 0; } static int ipq_codec_i2c_set_tdm_mode(struct snd_soc_codec *codec, int tdm_mode) { uint32_t reg; if (tdm_mode >= TDM_MAX) { pr_err("%s: %d: Invalid DFS mode", __func__, __LINE__); return -EINVAL; } reg = snd_soc_read(codec, AKD4613_03_CTRL1); reg &= ~(AKD4613_TDM_MODE_MASK); reg |= AKD4613_TDM_MODE(tdm_mode); snd_soc_write(codec, AKD4613_03_CTRL1, reg); return 0; } static int ipq_codec_i2c_set_dif(struct snd_soc_codec *codec, int dif_val) { uint32_t reg; reg = snd_soc_read(codec, AKD4613_03_CTRL1); reg &= ~(AKD4613_DIF_MASK); reg |= AKD4613_DIF(dif_val); snd_soc_write(codec, AKD4613_03_CTRL1, reg); return 0; } static void ipq_codec_i2c_write_defaults(struct snd_soc_codec *codec) { int i; for (i = 0; i < AK4613_MAX_REG; i++) snd_soc_write(codec, i, akd4613_reg[i]); udelay(10); } static int ipq_codec_audio_startup(struct snd_pcm_substream *substream, struct snd_soc_dai *dai) { struct snd_soc_codec *codec; codec = dai->codec; /* I2S and TDM cannot co-exist. CPU DAI startup would * have already checked this case, by this time. */ if (!dai->active) ipq_codec_i2c_write_defaults(codec); return 0; } static int ipq_codec_audio_hw_params(struct snd_pcm_substream *substream, struct snd_pcm_hw_params *params, struct snd_soc_dai *dai) { struct snd_soc_codec *codec; int samp_rate = params_rate(params); u32 bit_width = params_format(params); int channels = params_channels(params); int bit_act; int dfs, cks, tdm_mode, dif; uint32_t intf = dai->driver->id; struct audio_hw_params curr_params; bit_act = ipq_get_act_bit_width(bit_width); if (bit_act == __BIT_INVAL) return -EINVAL; curr_params.freq = samp_rate; curr_params.channels = channels; curr_params.bit_width = bit_act; codec = dai->codec; /* * Since CLKS in the codec are shared by I2S TX and RX channels, * Rx and Tx when used simulatneoulsy will have to use the same channel, * sampling frequency and bit widths. So compare the settings and then * update the codec settings. */ if (dai->active > 1) { if (ipq_compare_hw_params(&curr_params)) { /* Playback and capture settings do not match */ pr_err("\nPlayback & capture settings do not match\n"); return -EINVAL; } /* Settings match, codec settings are already done*/ return 0; } audio_params.freq = samp_rate; audio_params.channels = channels; audio_params.bit_width = bit_act; if (intf == I2S) { /* default values */ dfs = NORMAL_SPEED; cks = FS_512; tdm_mode = STEREO; dif = DIF_I2S_MODE; } else if (intf == TDM) { /* Codec settings for 8 channels */ dfs = DOUBLE_SPEED; cks = FS_256; tdm_mode = TDM_256; dif = DIF_LR_MODE3; } else { pr_err("\n%s Invalid interface\n", __func__); return -EINVAL; } ipq_codec_i2c_set_dfs(codec, dfs); ipq_codec_i2c_set_cks(codec, cks, dfs); ipq_codec_i2c_set_tdm_mode(codec, tdm_mode); ipq_codec_i2c_set_dif(codec, dif); udelay(10); return 0; } static int ipq_codec_audio_prepare(struct snd_pcm_substream *substream, struct snd_soc_dai *dai) { dev_dbg(dai->dev, "%s:%d\n", __func__, __LINE__); return 0; } static void ipq_codec_audio_shutdown(struct snd_pcm_substream *substream, struct snd_soc_dai *dai) { dev_dbg(dai->dev, "%s:%d\n", __func__, __LINE__); } static struct snd_soc_dai_ops ipq_codec_audio_ops = { .startup = ipq_codec_audio_startup, .hw_params = ipq_codec_audio_hw_params, .prepare = ipq_codec_audio_prepare, .shutdown = ipq_codec_audio_shutdown, }; static struct snd_soc_dai_driver ipq4019_codec_dais[] = { { .name = "qca-i2s-codec-dai", .playback = { .stream_name = "qca-i2s-playback", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .capture = { .stream_name = "qca-i2s-capture", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .ops = &ipq_codec_audio_ops, .id = I2S, }, { .name = "qca-tdm-codec-dai", .playback = { .stream_name = "qca-tdm-playback", .channels_min = CH_STEREO, .channels_max = CH_7_1, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .capture = { .stream_name = "qca-tdm-capture", .channels_min = CH_STEREO, .channels_max = CH_7_1, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .ops = &ipq_codec_audio_ops, .id = TDM, }, { .name = "qca-i2s1-codec-dai", .playback = { .stream_name = "qca-i2s1-playback", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, }, { .name = "qca-i2s2-codec-dai", .playback = { .stream_name = "qca-i2s2-playback", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, }, { .name = "qca-spdif-codec-dai", .playback = { .stream_name = "qca-spdif-playback", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S24_3, }, .capture = { .stream_name = "qca-spdif-capture", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S24_3, }, }, }; static struct snd_soc_dai_driver ipq8074_codec_dais[] = { { .name = "qca-i2s-codec-dai", .playback = { .stream_name = "qca-i2s-playback", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .capture = { .stream_name = "qca-i2s-capture", .channels_min = CH_STEREO, .channels_max = CH_STEREO, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .ops = &ipq_codec_audio_ops, .id = I2S, }, { .name = "qca-tdm-codec-dai", .playback = { .stream_name = "qca-tdm-playback", .channels_min = CH_STEREO, .channels_max = CH_7_1, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .capture = { .stream_name = "qca-tdm-capture", .channels_min = CH_STEREO, .channels_max = CH_7_1, .rates = RATE_16000_96000, .formats = SNDRV_PCM_FMTBIT_S16 | SNDRV_PCM_FMTBIT_S32, }, .ops = &ipq_codec_audio_ops, .id = TDM, }, }; static int ipq_info(struct snd_kcontrol *kcontrol, struct snd_ctl_elem_info *uinfo) { return -ENOTSUPP; } static const struct snd_kcontrol_new vol_ctrl = { .iface = SNDRV_CTL_ELEM_IFACE_MIXER, .name = "playback volume", .access = (SNDRV_CTL_ELEM_ACCESS_TLV_READ | SNDRV_CTL_ELEM_ACCESS_READWRITE), .info = ipq_info, }; static const struct regmap_config akd4613_regmap_config = { .reg_bits = 8, .val_bits = 8, .max_register = AK4613_MAX_REG, .cache_type = REGCACHE_RBTREE, }; static int ipq_codec_probe(struct snd_soc_codec *codec) { snd_soc_codec_init_regmap(codec, akd4613_regmap); return 0; } static int ipq_codec_remove(struct snd_soc_codec *codec) { snd_soc_codec_exit_regmap(codec); return 0; } static const struct snd_soc_codec_driver ipq_codec = { .probe = ipq_codec_probe, .remove = ipq_codec_remove, .num_controls = 0, .reg_cache_size = ARRAY_SIZE(akd4613_reg), .reg_word_size = sizeof(u8), .reg_cache_default = akd4613_reg, }; static const struct of_device_id ipq_codec_of_match[] = { { .compatible = "qca,ipq4019-codec", .data = (void *)IPQ4019 }, { .compatible = "qca,ipq8074-codec", .data = (void *)IPQ8074 }, { /* Sentinel */ } }; MODULE_DEVICE_TABLE(of, ipq_codec_of_match); static int ipq_codec_i2c_probe(struct i2c_client *i2c, const struct i2c_device_id *id) { struct device *dev = &i2c->dev; int ret; const struct of_device_id *match; enum ipq_hw_type ipq_hw; match = of_match_device(ipq_codec_of_match, dev); if (!match) return -ENODEV; ipq_hw = (enum ipq_hw_type)match->data; akd4613_regmap = devm_regmap_init_i2c(i2c, &akd4613_regmap_config); if (IS_ERR(akd4613_regmap)) { ret = PTR_ERR(akd4613_regmap); dev_err(&i2c->dev, "Failed to allocate register map: %d\n", ret); return ret; } dev_info(&i2c->dev, "i2c regmap done\n"); if (ipq_hw == IPQ4019) ret = snd_soc_register_codec(&i2c->dev, &ipq_codec, ipq4019_codec_dais, ARRAY_SIZE(ipq4019_codec_dais)); else ret = snd_soc_register_codec(&i2c->dev, &ipq_codec, ipq8074_codec_dais, ARRAY_SIZE(ipq8074_codec_dais)); if (ret < 0) dev_err(&i2c->dev, "snd_soc_register_codec failed (%d)\n", ret); return ret; } static int ipq_codec_i2c_remove(struct i2c_client *client) { snd_soc_unregister_codec(&client->dev); return 0; } static const struct i2c_device_id ipq_codec_i2c_id[] = { { "qca_codec", 0 }, { } }; MODULE_DEVICE_TABLE(i2c, ipq_codec_i2c_id); static struct i2c_driver ipq_codec_i2c_driver = { .driver = { .name = "qca_codec", .owner = THIS_MODULE, .of_match_table = ipq_codec_of_match, }, .probe = ipq_codec_i2c_probe, .remove = ipq_codec_i2c_remove, .id_table = ipq_codec_i2c_id, }; static int ipq_codec_init(void) { int ret; ret = i2c_add_driver(&ipq_codec_i2c_driver); if (ret < 0) pr_err("%s: %d: Failed to add I2C driver", __func__, __LINE__); return ret; } module_init(ipq_codec_init); static void ipq_codec_exit(void) { i2c_del_driver(&ipq_codec_i2c_driver); } module_exit(ipq_codec_exit); MODULE_LICENSE("Dual BSD/GPL"); MODULE_DESCRIPTION("IPQ Codec Driver");