This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

[FAQ] OPA1656: Next generation OPA2134 and OPA2604 replacement

Prodigy 120 points

Replies: 0

Views: 726

Part Number: OPA1656

The OPA1656 is the industry’s lowest voltage noise high voltage CMOS on the market. It offers exceptional performance in almost any audio application. The low voltage noise combined with the low current noise make this device great for low and high impedance applications such as a high gain microphone pre-amplifier. The high capacitive load drive and high current drive also make this device a great option as a headphone driver.

 

Order samples here: OPA1656

 

Specifications

OPA2134

OPA2604

OPA1656

Num Channels

2

2

2

Vs min (V)

5

4

4.5

Vs max (V)

36

44

36

GBW (MHz)

8

20

53

Slew Rate (V/us)

20

25

24

Vn (nV/rtHz)

8

11

4.3

In (fA/rtHz)

3

6

6

Rail-to-Rail

NO

---

Out

Iq typ (mA)

4

5.25

4

Isc typ (mA)

35

40

100

Ibias max (pA)

100

100

20

Operating Temperature (°C)

-40 to 85

-40 to 100

-40 to 125

Additional Features

SoundPlus

---

Burr Brown, Premium Sound

Price (web $)

1.83 | 1ku

EOL

1.05 | 1ku