After configuring the registers for the codec, a pop sound is heard.
The MCLK provided is 6.2MHz. BCLK = 1.55MHz, WCLK = 48.4 kHz
The register config is as follows :
register 0x01 : 0x80
register 0x07 : 0x0A
register 0x03 : 0x91
register 0x04 : 0x40
register 0x66 : 0x00
register 0x0A : 0x00
register 0x09 : 0x00
register 0x2A : 0x4C
register 0x25 : 0xC0
register 0x29 : 0x02
register 0x2B : 0x00
register 0x52 : 0x80
register 0x59 : 0x80
register 0x5C : 0x80
register 0x4B : 0x80
register 0x4E : 0x80
register 0x56 : 0x09
register 0x5D : 0x09
register 0x4F : 0x09