Hi team,
We have spec request as below and looks PCM290X may a suitable solution.
But which PCM290X part is suggested for Windows 10 and Linux?
Or do you have other suggestion meet below requirement?
- DAC : 2-CH or above
- ADC : 2-CH or above
- Interface to CPU : USB
- ADC/DAC SNR : >90dB
- Sample rate : 48KHz or above
- OS : Windows 10 and Linux