• Resolved

LMK04832: LMK04832 OSCout State in Reset

Intellectual 2675 points

Replies: 1

Views: 52

Part Number: LMK04832

Following RESET, the OSCout output is enabled according to the datasheet.  What is the state of the OSCout output DURING the RESET condition?  Does it remain active?

  • Hello Richard,

    During the RESET condition, the device is not programmable and all registers are held in default state.

    OSCout will oscillate with 1.6 Vpp LVPECL output format as per default.

    73,
    Timothy

    ____________________________________________________________________________________

    To design your own Clock Tree solution, visit WEBENCH Clock Architect​​​​
    More information Clock and Timing System products: http://www.ti.com/clock-and-timing/overview.html