Part Number: LMK05318EVM
Hi,
My customer needs help configuring the LMK05318EVM for 1Hz and 10Hz reference inputs per his email below:
"The problem I have is that it seems the XO on board cannot lock to external reference (1Hz or 10MHz).
I am interested in the configuration as follows:
XO: 10MHz
Primary External reference: 1Hz
Secondary External reference: 10MHz
Outputs: 10MHz, 1Hz"
Thanks,
Kevin