Hello,
At cold start, after all VCCDIG, VCCVCO, VCCBUF, VCCPLL and CE get 3.3V and before the initialization sequence (1st R5 INIT 1 access), what OUTPUT TYPE could Ftest/LD pin be in the table 11 of the datasheet?
Is the OUTPUT TYPE deterministic or could be any of in the table 11?
My customer is observing Ftest/LD pin is sometime high, sometimes low or sometimes intermediate low voltage probably affected by a connected FPGA.
Best regards,
K.Hirano