I simulated LMX2820 (Internal VCO) in PLLATINUM tool with our 100MHz OCXO as reference for the frequency range 8.7 to 14.8GHz and achieved the following phase noise results.
Offset (Hz) | Phase noise (dbc/Hz) | |
100MHz OCXO (Ref) | LMX2820 @ 14.8GHz |
|
1 | -90 | - |
10 | -123 | - |
100 | -130 | -90 |
1K | -160 | -100 |
10K | -172 | -109 |
100K | -178 | -109 |
250K | -178 | -109 |
500K | -178 | -114 |
1M | -180 | -122 |
At 500KHz offset phase noise is around -114dBc/Hz for frequency 14.8GHz but we need phase noise of <-125 dBc/Hz at 500KHz offset for the frequency range 8.7 to 14.8GHz.
Is there any way to achieve phase noise of <-125 dBc/Hz at 500KHz to 1MHz offset for 8.7 to 14.8GHz frequency with internal VCO.
If it is not possible with internal VCO, please suggest any suitable external VCO configurations for LMX2820 to achieve the mentioned specifications and at the same time phase noise below 100KHz offset must not degrade from the previous results.
Note: Simulated file attached for reference.