hi all,
The output frequency of my product is 11.3625GHz, which is 1.6GHz away from the main frequency and 1.4GHz has spurt. Why is it there? Can we eliminate it?
-
The reference clock frequency is 100MHz.
-
Phase detection frequency 200MHz.
-
The register configuration file is shown in the attachment.
R114 0x720000
R113 0x710000
R112 0x700000
R111 0x6F0000
R110 0x6E0000
R109 0x6D0000
R108 0x6C00F1
R107 0x6B0000
R106 0x6A0007
R105 0x694440
R104 0x680000
R103 0x670000
R102 0x660000
R101 0x650000
R100 0x640000
R99 0x630000
R98 0x620000
R97 0x610000
R96 0x600000
R95 0x5F0000
R94 0x5E0000
R93 0x5D0000
R92 0x5C0000
R91 0x5B0000
R90 0x5A0000
R89 0x590000
R88 0x580000
R87 0x570000
R86 0x560000
R85 0x550000
R84 0x540000
R83 0x530000
R82 0x520000
R81 0x510000
R80 0x500000
R79 0x4F0000
R78 0x4E0064
R77 0x4D0000
R76 0x4C000C
R75 0x4B0B00
R74 0x4A0000
R73 0x49003F
R72 0x480001
R71 0x470080
R70 0x46C350
R69 0x450000
R68 0x4403E8
R67 0x430000
R66 0x4201F4
R65 0x410000
R64 0x401388
R63 0x3F0000
R62 0x3E0322
R61 0x3D00A8
R60 0x3C09C4
R59 0x3B0001
R58 0x3A8001
R57 0x390020
R56 0x380000
R55 0x370000
R54 0x360000
R53 0x350000
R52 0x340420
R51 0x330080
R50 0x320000
R49 0x314180
R48 0x300300
R47 0x2F0300
R46 0x2E07FD
R45 0x2DC8D4
R44 0x2C14A3
R43 0x2BC420
R42 0x2A306D
R41 0x290000
R40 0x280000
R39 0x27CA00
R38 0x263B9A
R37 0x258404
R36 0x240038
R35 0x230004
R34 0x220000
R33 0x211E21
R32 0x200393
R31 0x1F03EC
R30 0x1E318C
R29 0x1D318C
R28 0x1C0488
R27 0x1B0002
R26 0x1A0DB0
R25 0x190624
R24 0x18071A
R23 0x17007C
R22 0x160001
R21 0x150401
R20 0x14F848
R19 0x1327B7
R18 0x120064
R17 0x11012C
R16 0x100080
R15 0x0F064F
R14 0x0E1E70
R13 0x0D4000
R12 0x0C5001
R11 0x0B0018
R10 0x0A10D8
R9 0x091604
R8 0x082000
R7 0x0700B2
R6 0x067802
R5 0x0503E8
R4 0x040E43
R3 0x030642
R2 0x020500
R1 0x010809
R0 0x00211C