Part Number: LMKDB1108
Tool/software:
I would like to use the LMKDB1108 as a clock buffer in a non-PCIe application due to its very low power. I have couple questions: 1) Can the LMKDB1108 be driven single-ended from a LVCMOS 3.3V source with a resistive divide used to reduce the amplitude below the 2.0V max? What the negative input need to be held at? What is the common mode voltage range of the clock input? 2) The output differential voltage amplitude is too high for my receiver, and I need to reduce the amplitude by around 1/3. What type of resistive structure at the output is preferred for this - resistors on each leg to ground, additional series resistors, resistor across both legs, or some combination of these?