Other Parts Discussed in Thread: LMX2492, LMX2491
Dear All,
I would like to generate ramp frequency waveform as bellow;
- Ramp repetition frequency: 100 kHz
- Start frequency: 1 GHz
- Stop frequency: 3 GHz
- Frequency repeatability: +/- 1 MHz (around middle section of the sweep range)
Can LMX2492-Q1 generate such waveform?
Best regards,
sei5