I am looking for a multi-channel analog to digital converter (ADC).
Approximate specifications are as follows.
- 32 analog inputs per set: 32ch X 1EA or 16ch x 2EA or 8Ch X 4EA to be configured (need to check which configuration is better for MC)
- Analog input range up to 5V or 3.3V
- Digital output is I/O level 3.3V, I/F is UART or I2C method.
- Purpose: Expansion purpose due to insufficient number of ADC input channels of MCU.
Please recommend an ADC that satisfies the above specifications.