Other Parts Discussed in Thread: ADS54J69, ADS5482
Hello,
Kindly find below for my requirement for High Frequency ADC. Kindly share me ADC the part number for below requirement.
AC Performance
Sampling rate: Upto 500MSps (16Bit resolution)
Amplifier Analog Bandwidth: 500MHz
THD : -93dB
SINAD:80dB
SNR:80dB
SFDR: 90dB
DC Performance
Output Range: +/- 5V, +/- 1V
INL:+/- 150ppm FSR
DNL: +/- 100ppm FSR
DC Offset capability: +/- 5V, 50mV resolution
DC absolute accuracy: +/- 1mV( DC offset OFF)
Thanks& Regards,
Karthikeyan S