Other Parts Discussed in Thread: TPSM828303
Tool/software:
Hi Team
Please help to review the design below and provide your feedback.
1) ADC_VLVDS
Part number: TPSM828303
Input Voltage: 5V
Output Voltage: 1.9V
Load current: 500mA
Application: ADC Input
2) ADC_VA19
Part number: TPSM828303
Input Voltage: 5V
Output Voltage: 2.2V
Load current: 1A
Application: ADC 1.9V Input
3) ADC_VA19
Part number: TPS7A8300ARGRR
Input Voltage: 2.2V
Output Voltage: 1.9V
Load current: 1A
Application: ADC Input
4) ADC_VA11
Part number: TPSM828303
Input Voltage: 5V
Output Voltage: 2.2V
Load current: 0.9A
Application: ADC 1.1V Input
3) ADC_VA11
Part number: TPS7A8300ARGRR
Input Voltage: 1.5V
Output Voltage: 1.1V
Load current: 0.9A
Application: ADC Input
Thank in Advance,
Regards
Haritha