Part Number: DAC38RF84
Tool/software:
What would be the effect on it performance of operating the DAC38RF84IAAV RFDAC with the following supply voltages slightly below their minimum recommended operating conditions.
VDDDIG1 = 0.913 (min limit 0.95V)
VDDA1 = 0.928V (min limit 0.95V)
VDDE1 = 0.928V (min limit 0.95V)
VDDPLL1 = 0.928V (min limit 0.95V)
VDDCLK1 = 0.928V (min limit 0.95V)
VDDTX1 = 0.928V (min limit 0.95V)
VDDA18 = 1.685V (min limit 1.71V)