Hi,
I would like to select a touchscreen controller with I2C interface and 4-wire input, plus pressure sensing ability. The selection tool filtered out the following results.
I looked at the datasheets and have the following questions:
- TSC2014 is not “described” in the “Description” field below as “nanopower” device, but its datasheet says it is “very low-power”. What is the difference between TSC2014 and the nanopower TSC2017?
- Why TSC2003 and TSC2007 products more expensive?
- Is there a “selection” guide for touchscreen products?
Paul
Part Number |
Description |
Status |
Touch Panel |
Control Interface |
Vref (Int/Ext) |
Rating |
Operating Temperature Range(C) |
Pin/Package |
Approx. Price (US$) |
Input Type |
Supply Voltage (I/O VDD)(Max) |
Supply Voltage (I/O VDD)(Min) |
Supply Voltage (Analog)(Max) |
Supply Voltage (Analog)(Min) |
1.2V to 3.6V,12-Bit, 4-Wire Touch Screen Controller with I2C |
ACTIVE |
4-Wire |
I2C |
Ext |
Catalog |
-40 to 85 |
12DSBGA |
1.30 | 1ku |
|
|
|
3.6 |
1.2 |
|
Nanopower, 4-Wire, Micro Touch Screen Controller with I2C™ Interface |
ACTIVE |
4-Wire |
I2C |
Ext |
Catalog |
-40 to 85 |
12DSBGA |
1.40 | 1ku |
|
3.6 |
1.6 |
3.6 |
1.6 |
|
Nano-Power Touch Screen Controller with I2C Serial Interface |
ACTIVE |
4-Wire |
I2C |
Ext |
Catalog |
-40 to 85 |
20QFN, 24DSBGA |
1.75 | 1ku |
Single-Ended |
3.6 |
1.2 |
3.6 |
1.2 |
|
Nano-Power Touch Screen Controller with I2C Serial Interface |
ACTIVE |
4-Wire |
I2C |
Ext |
Catalog |
-40 to 85 |
12DSBGA, 16TSSOP |
1.75 | 1ku |
|
3.6 |
1.2 |
3.6 |
1.2 |
|
Automotive Catalog Nano-Power Touch Screen Controller with I2C Serial Interface |
ACTIVE |
4-Wire |
I2C |
Ext |
Automotive |
-40 to 85 |
16TSSOP |
2.05 | 1ku |
|
3.6 |
1.2 |
3.6 |
1.2 |
|
4-wire Touch Screen Controller |
ACTIVE |
4-Wire |
I2C |
Int |
Catalog |
-40 to 85 |
16TSSOP, 48BGA MICROSTAR JUNIOR |
2.25 | 1ku |
Single-Ended |
|
|
5.25 |
2.7 |
|
TSC2020 Touch Screen Controller |
ACTIVE |
4-Wire |
I2C |
Ext |
Catalog |
-40 to 85 |
32WQFN |
2.50 | 1ku |
|
|
|
3.6 |
1.6 |
|
Automotive Catalog I2C Touch Screen Controller |
ACTIVE |
4-Wire |
I2C |
Int |
Automotive |
-40 to 85 |
16TSSOP |
2.65 | 1ku |
Single-Ended |
|
|
5.25 |
2.7 |