Dear e2e,
in the Datasheet for the LM4140 it states:
=======================================
The LM4140 is available in three grades (A, B, C) with 0.1% initial accuracy and 3, 6 and 10 ppm/°C
temperature coefficients. For even lower Tempco, contact Texas Instruments.
The device performance is specified over the temperature range (0°C to +70°C) and is available in
compact 8-pin package.
For other output voltage options from 0.5V to 4.5V, contact Texas Instruments.
=======================================
What are the other voltages or tempco's and what are the rules of engagement in case other parameter are required?
Kind regards
Uli