Hi Team,
In one of our application we are using TPL0501. we observe a clock output with no configuration done on the digi-pot. The Digi-pot connections are H pin to GND, powered ON with 5V DC, all spi signals high. 2.447MHz triangle waveform is observed on W and L pins of the Digi-pot.