Hi,
I'm trying to use ADS42JB69, and I find the electrical characteristic of SYSREF_P/M and SYNC~P/M is;
High-level input voltage is typically 1.3V;
Low-level input voltage is typically 0.5V;
Input common-mode voltage is typically 0.9V.
Since LVDS and LVPECL is not suitable for above, I wonder what the signal format is in ADS42JB69EVM, which is derived form LMK04828?