I'd like to drive the DAC60508 outputs to the VCC rail of 3.3V+/-5%.
Can I connect VREF to VCC with DIV=2 and GAIN=2 without getting a reference alarm condition that shuts down the DAC outputs.
I see you have divided the Vrefin spec in recommended operating conditions table to two cases. One for VDD=2.7 to 3.3V and a second for Vdd=3.3 to 5.5V.