Part Number: TSW1400EVM
Hello,
I'm using TWR1400(TWR1400, AWR1642BOOST, DEV PACK), when using HSCD pro i upload AWR12xx.. but when i push set up TSW1400 in mmwavestudio 2.1, that changes in HSCD pro to AWR16xx.Why is that?
I've also updated MSS and BSS from mmwavestudio folder instead of mmwave dpf, does that make a differance? i've uploaded xwr16xx since i'm using AWR1642, is that correct?
[14:14:08] [RadarAPI]: ar1.SelectCaptureDevice("TSW1400")
[14:14:08] [RadarAPI]: Status: Passed
[14:14:08] [RadarAPI]: ar1.SetupTSW1400()
[14:14:29] [RadarAPI]: TSW1400 set-up complete.
[14:21:02] [RadarAPI]: ar1.StartTsw1400Arm("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[14:21:13] [RadarAPI]: MatlabProc Status: Error Number: 1024
[14:21:13] [RadarAPI]: MatlabProc Status: Error Type:
[14:21:13] [RadarAPI]: TSW1400 capture complete
[14:21:16] [RadarAPI]: ar1.StartFrame()
[14:21:16] [RadarAPI]: Status: Passed
[14:21:16] Frame start async event received!
[14:21:18] Frame End async event received!
[14:21:18] [RadarAPI]: Frame Ended
This is my current log after pushing set up TSW1400 botton
sometimes it works and someimes it doesn't
[14:21:18] [RadarAPI]: Frame Ended
[14:23:02] [RadarAPI]: ar1.StartTsw1400Arm("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[14:23:12] [RadarAPI]: TSW1400 capture complete
[14:23:13] [RadarAPI]: ar1.StartFrame()
[14:23:13] [RadarAPI]: Status: Passed
[14:23:13] Frame start async event received!
[14:23:14] Frame End async event received!
[14:23:14] [RadarAPI]: Frame Ended
[14:23:26] [RadarAPI]: ar1.StartTsw1400Arm("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin")
[14:23:36] [RadarAPI]: TSW1400 capture complete
[14:23:39] [RadarAPI]: ar1.StartFrame()
[14:23:39] [RadarAPI]: Status: Passed
[14:23:39] Frame start async event received!
[14:23:40] Frame End async event received!
[14:23:40] [RadarAPI]: Frame Ended
Many thanks
Nilo