Part Number: ADC128D818
Hi staff
There is a problem with I2C communication of ADC128D818.
The problem is......
Data sheet P8: SERIAL BUS INPUTS: The maximum value of Vin (Logical 1 Input Voltage) of SCL and SDA is 5.5V(max).
When used at V + = 3.3V, if the "H" level voltage of SCL is raised to about 3.5V, it will not respond to I2C access.
It operates stably when it is suppressed to about 3.2V.
V+=3.3V (100kbps) pullup:1kΩ
SCL = High-Level: 3.5V communication NG
SCL = High-Level: 3.2V communication OK
Please tell me the reason why communication is NG at 3.5V (H-level) even though the SCL voltage is less than the specified 5.5V.
Communication OK: ACK (Low) is output at the 9th pulse of the address phase.
Communication NG: Returns NACK (High) at the 9th pulse of the address phase.
best regards
cafain