Good afternoon - hopefully this isn't too tricky of a question:
We desire a 4-input 12-bit ADC controllable entirely over three-wire serial communication (RxD, TxD, GND):
- Input voltage will be no greater than 0.7 V.
- Positive voltage rails available at 1.5 V, 3 V, 4.5 V, and 6 V (tapping off a battery pack.)
Currently trying to determine if the TLV2544 is appropriate. Any input appreciated.
Best,
Adam V.
U of Saskatchewan