Part Number: ADS1298
For the ADC input circuits I have included protection against Defrib and RF ablation signals - filters, protection diodes and high voltage resistors to dump the power.
Do I need to include similar components on the RLD output of the device?
The data sheet includes a 100kOhm patient protection resistor. Are there any particular requirements on this, eg voltage handling?